??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AN-AM-001-01-1
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BAM AN-AM-001-01-1
VERF
Availability
Available
BC
Order code
BAM029N
TC
Product identifier
BAM AN-AM-001-01-1
PX
Product view
52586_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.025 Kg
TRAFFIC
Customs number
83024900
DESCRIPT
Description
Short description = air tube / cooling, Use = for protective housing BOS 23K, for protective housing BOS 50K, Material = Aluminum anodized, black, Dimension = 62 x 17.3 x 21.2 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.